(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
POP Shield Type Rivet AD【1-1,000 Pieces Per Package】

POP Shield Type Rivet AD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Shield type rivet that allows for simple and speedy assembly work even for beginners.
[Features]
· Rivet body covers the mandrel head with a bag shape, and the mandrel head does not detach from the body after fastening.
· Material: Rivet body / Aluminum (AS056), Mandrel / Steel
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
[Applications]
· Suitable for fastening of parts that will have water pressure applied.

Part Number
AD41
AD42
AD43
AD44
AD45
AD52
AD52-FT
AD53
AD53-FT
AD54
AD55
AD62
AD63
AD64
AD64-FT
AD65
AD66
AD68
AD84
AD86
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Nominal
(mm)
Material Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit

1,650 VND

1 Piece(s) 4 Day(s) or more 10Steel3.2Iron3.21.0–1.66.0Low Quantity (can be purchased from one)

2,390 VND

1 Piece(s) 4 Day(s) or more 10Steel3.2Iron3.21.6~3.27.6Low Quantity (can be purchased from one)

1,876 VND

1 Piece(s) 4 Day(s) or more 10Steel3.2Iron3.23.2~4.89.2Low Quantity (can be purchased from one)

2,190 VND

1 Piece(s) 4 Day(s) or more 10Steel3.2Iron3.24.8–6.410.8Low Quantity (can be purchased from one)

2,573 VND

1 Piece(s) 4 Day(s) or more 10Steel3.2Iron3.26.4~8.012.4Low Quantity (can be purchased from one)

2,563 VND

1 Piece(s) 4 Day(s) or more 10Steel4Iron4.01.2~3.28.0Low Quantity (can be purchased from one)

2,852,935 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) or more 10Aluminum4Body: Aluminum, Mandrel: Steel4.01.2 to 3.28.0Box/pack

2,506 VND

1 Piece(s) 4 Day(s) or more 10Steel4Iron4.03.2~4.89.6Low Quantity (can be purchased from one)

3,490,395 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) or more 10Aluminum4Body: Aluminum, Mandrel: Steel4.03.2 to 4.89.6Box/pack

2,795 VND

1 Piece(s) 4 Day(s) or more 10Steel4Iron4.04.8–6.411.2Low Quantity (can be purchased from one)

3,051 VND

1 Piece(s) 4 Day(s) or more 10Steel4Iron4.06.4~8.012.8Low Quantity (can be purchased from one)

2,841 VND

1 Piece(s) 4 Day(s) or more 10Steel4.8Iron4.81.6~3.28.4Low Quantity (can be purchased from one)

2,731 VND

1 Piece(s) 4 Day(s) or more 10Steel4.8Iron4.83.2~4.810.0Low Quantity (can be purchased from one)

2,828 VND

1 Piece(s) 4 Day(s) or more 10Steel4.8Iron4.84.8–6.411.6Low Quantity (can be purchased from one)

3,347,076 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) or more 10Aluminum4.8Body: Aluminum, Mandrel: Steel4.84.8 to 6.411.6Box/pack

2,685 VND

1 Piece(s) 4 Day(s) or more 10Steel4.8Iron4.86.4~8.013.1Low Quantity (can be purchased from one)

2,771 VND

1 Piece(s) 4 Day(s) or more 10Steel4.8Iron4.88.0~9.614.7Low Quantity (can be purchased from one)

5,183 VND

1 Piece(s) 4 Day(s) or more 10Steel4.8Iron4.89.6~12.817.9Low Quantity (can be purchased from one)

13,007,918 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) or more 10Steel6.4Iron6.43.2~6.412.3Box/Package

15,713,485 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) or more 10Steel6.4Iron6.46.4~9.615.5Box/Package

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Surface Treatment NA Details of Surface Treatment NA Shape of The Head Round head