(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parallel Shaft Intermediate Gearheads (2GN10XS)

Parallel Shaft Intermediate Gearheads (2GN10XS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,698,083VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Middle gear head.

[Features]
· Gearhead that converts motor rotation speed or torque to required rotation speed or torque.
· Abundant product lineup of parallel shaft gearheads available.

Part Number
2GN10XS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSquare Flange Dim. A
(mm)
Shaft end shape Applicable Motor

2,116,690 VND

1 Piece(s) 19 Day(s) 60GN Gear Cutting2GN□S

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Gearhead simplex Environment Standard Reduction Ratio 10
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part 2GN10XS in the Parallel Shaft Intermediate Gearheads series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2GN10XS trong chuỗi Parallel Shaft Intermediate Gearheads.

Products like this...

Part Number
2GN10XK
3GN10XK
3GN10XS
4GN10XK
4GN10XS
5GE10XS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSquare Flange Dim. A
(mm)
Shaft end shape Applicable Motor

1,698,083 VND

1 Piece(s) Same day 60GN Gear Cutting2GN□K

1,822,016 VND

1 Piece(s) 11 Day(s) 70GN Gear Cutting3GN□K

2,217,226 VND

1 Piece(s) 18 Day(s) or more 70GN Gear Cutting3GN□S

1,879,065 VND

1 Piece(s) 11 Day(s) 80GN Gear Cutting4GN□K

2,339,295 VND

1 Piece(s) 19 Day(s) 80GN Gear Cutting4GN□S

3,600,755 VND

1 Piece(s) 11 Day(s) 90GE pinion5GE□S