(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parallel Shaft GU-K Gearhead for Compact AC Motors (Flange Mounted Type) (5GU50K)

Parallel Shaft GU-K Gearhead for Compact AC Motors (Flange Mounted Type) (5GU50K)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,372,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Gearhead that converts number of rotations or torque to the required values

[Features]
· Type with mounting flange attached to gearhead.
· Can be incorporated into equipment after first fixing the motor and gearhead

Part Number
5GU50K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio

3,985,538 VND

1 Piece(s) 14 Day(s) 50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Gearhead simplex Square Flange Dim. A(mm) 90 Environment Standard
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part 5GU50K in the Parallel Shaft GU-K Gearhead for Compact AC Motors (Flange Mounted Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 5GU50K trong chuỗi Parallel Shaft GU-K Gearhead for Compact AC Motors (Flange Mounted Type).

Products like this...

Part Number
5GU150K
5GU15K
5GU180K
5GU5K
5GU60K
5GU6K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngReduction Ratio

4,244,815 VND

1 Piece(s) 6 Day(s) or more 150

3,761,868 VND

1 Piece(s) 13 Day(s) or more 15

4,244,815 VND

1 Piece(s) 14 Day(s) 180

3,476,240 VND

1 Piece(s) 4 Day(s) or more 5

3,985,538 VND

1 Piece(s) 14 Day(s) 60

3,476,240 VND

1 Piece(s) 6 Day(s) or more 6