(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For adjusting piping errors, absorbing displacement, and for chemical liquids. The flexible parts are made of fluororesin. Features male threaded unions at both ends.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inner Dia. d (Ø) | Fitting type 2 | Min. Bend Radius (mm) | Connection Parts Data | Length (mm) | Tube Type | Outside Diameter of without Blade (φ) | Nominal diameter (bore diameter) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,007,741 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1000 | Spiral Tube | 14 | 10A | ||
7,345,509 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1100 | Spiral Tube | 14 | 10A | ||
7,683,276 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1200 | Spiral Tube | 14 | 10A | ||
8,020,847 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1300 | Spiral Tube | 14 | 10A | ||
8,358,614 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1400 | Spiral Tube | 14 | 10A | ||
8,696,382 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1500 | Spiral Tube | 14 | 10A | ||
9,033,953 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1600 | Spiral Tube | 14 | 10A | ||
9,371,720 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1700 | Spiral Tube | 14 | 10A | ||
9,709,488 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1800 | Spiral Tube | 14 | 10A | ||
10,047,058 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 1900 | Spiral Tube | 14 | 10A | ||
10,384,826 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 2000 | Spiral Tube | 14 | 10A | ||
4,643,959 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 300 | Spiral Tube | 14 | 10A | ||
4,981,529 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 400 | Spiral Tube | 14 | 10A | ||
5,319,297 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 500 | Spiral Tube | 14 | 10A | ||
5,657,064 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 600 | Spiral Tube | 14 | 10A | ||
5,994,635 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 700 | Spiral Tube | 14 | 10A | ||
6,332,403 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 800 | Spiral Tube | 14 | 10A | ||
6,670,170 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | Metal fittingsC | 30 | Male Union x Female Union | 900 | Spiral Tube | 14 | 10A | ||
11,524,816 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1000 | Spiral Tube | 25 | 15A | ||
12,141,335 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1100 | Spiral Tube | 25 | 15A | ||
12,757,854 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1200 | Spiral Tube | 25 | 15A | ||
13,374,373 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1300 | Spiral Tube | 25 | 15A | ||
13,990,893 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1400 | Spiral Tube | 25 | 15A | ||
14,607,412 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1500 | Spiral Tube | 25 | 15A | ||
15,223,931 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1600 | Spiral Tube | 25 | 15A | ||
15,840,450 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1700 | Spiral Tube | 25 | 15A | ||
16,456,969 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1800 | Spiral Tube | 25 | 15A | ||
17,073,292 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 1900 | Spiral Tube | 25 | 15A | ||
17,689,812 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 2000 | Spiral Tube | 25 | 15A | ||
7,209,379 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 300 | Spiral Tube | 25 | 15A | ||
7,825,898 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 400 | Spiral Tube | 25 | 15A | ||
8,442,417 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 500 | Spiral Tube | 25 | 15A | ||
9,058,936 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 600 | Spiral Tube | 25 | 15A | ||
9,675,258 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 700 | Spiral Tube | 25 | 15A | ||
10,291,778 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 800 | Spiral Tube | 25 | 15A | ||
10,908,297 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 22 | Metal fittingsC | 80 | Male Union x Female Union | 900 | Spiral Tube | 25 | 15A | ||
16,051,530 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1000 | Spiral Tube | 31 | 20A | ||
16,781,950 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1100 | Spiral Tube | 31 | 20A | ||
17,512,370 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1200 | Spiral Tube | 31 | 20A | ||
18,242,790 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1300 | Spiral Tube | 31 | 20A | ||
18,973,012 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1400 | Spiral Tube | 31 | 20A | ||
19,703,432 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1500 | Spiral Tube | 31 | 20A | ||
20,433,852 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1600 | Spiral Tube | 31 | 20A | ||
21,164,272 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1700 | Spiral Tube | 31 | 20A | ||
21,894,692 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1800 | Spiral Tube | 31 | 20A | ||
22,624,916 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 1900 | Spiral Tube | 31 | 20A | ||
23,355,336 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 2000 | Spiral Tube | 31 | 20A | ||
10,938,985 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 300 | Spiral Tube | 31 | 20A | ||
11,669,405 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 400 | Spiral Tube | 31 | 20A | ||
12,399,628 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 500 | Spiral Tube | 31 | 20A | ||
13,130,048 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 600 | Spiral Tube | 31 | 20A | ||
13,860,467 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 700 | Spiral Tube | 31 | 20A | ||
14,590,887 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 800 | Spiral Tube | 31 | 20A | ||
15,321,110 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 28 | Metal fittingsC | 100 | Male Union x Female Union | 900 | Spiral Tube | 31 | 20A | ||
20,713,784 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 33 | Metal fittingsC | 120 | Male Union x Female Union | 1000 | Spiral Tube | 36 | 25A | ||
21,526,628 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 33 | Metal fittingsC | 120 | Male Union x Female Union | 1100 | Spiral Tube | 36 | 25A | ||
22,339,476 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 33 | Metal fittingsC | 120 | Male Union x Female Union | 1200 | Spiral Tube | 36 | 25A | ||
23,152,320 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 33 | Metal fittingsC | 120 | Male Union x Female Union | 1300 | Spiral Tube | 36 | 25A | ||
23,965,164 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 33 | Metal fittingsC | 120 | Male Union x Female Union | 1400 | Spiral Tube | 36 | 25A | ||
24,778,012 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 33 | Metal fittingsC | 120 | Male Union x Female Union | 1500 | Spiral Tube | 36 | 25A |
Part Number |
---|
Loading...Tải…
Applicable Fluid | Water / Air / Chemicals/ Drug | Tube | PTFE | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Type | Fluorine Resin Flexible Hose | Connecting Part Type | Fitting | Braid | Presence |
Fitting type 1 | Metal fittingsA | Connecting Part Material | SUS304 | Operating Temperature Range(°C) | -50::180 |
Blade | Single-ply |