(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Butt Weld Pipe Fitting, Stub End (Part Number)

Stainless Steel Butt Weld Pipe Fitting, Stub End
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      323,745VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Butt welded pipe fittings for JIS B2312 and JIS B2313 compliant pipes. 3 types of materials: SUS304W, SUS316LW, and SUS316W are available. SCH is available in 10S, 20S and 40S.
[Features]
・ MIE Techno's products are manufactured with thorough quality control, from receiving materials to producing, with excellent technology and rich experience, and are of stable quality and extremely reliable.

Part Number
SUS304W-S-10K-1/2B-SCH10
SUS304W-S-10K-1B-SCH10
SUS304W-S-10K-2B-SCH10
SUS304W-S-10K-3/4B-SCH10
SUS304W-S-10K-3B-SCH10
SUS304W-S-10K-4B-SCH10
SUS304W-S-10K-5B-SCH10
SUS304W-S-10K-6B-SCH10
SUS304W-S-10K-6B-SCH20
SUS304W-S-10K-8B-SCH10
SUS304W-S-10K-10B-SCH10
SUS304W-S-10K-11/2B-SCH10
SUS304W-S-10K-11/4B-SCH10
SUS304W-S-10K-12B-SCH10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Thickness Nominal Dia.

323,745 VND

1 Piece(s) 8 Day(s) or more SCH101/2B

323,745 VND

1 Piece(s) 8 Day(s) or more SCH101B

475,143 VND

1 Piece(s) 7 Day(s) or more SCH102B

323,745 VND

1 Piece(s) 7 Day(s) or more SCH103/4B

574,745 VND

1 Piece(s) 8 Day(s) or more SCH103B

777,203 VND

1 Piece(s) 8 Day(s) or more SCH104B

1,000,313 VND

1 Piece(s) 8 Day(s) or more SCH105B

1,303,106 VND

1 Piece(s) 8 Day(s) or more SCH106B

1,151,667 VND

1 Piece(s) 11 Day(s) or more SCH206B

2,167,665 VND

1 Piece(s) 8 Day(s) or more SCH108B

2,880,823 VND

1 Piece(s) 10 Day(s) or more SCH1010B

391,478 VND

1 Piece(s) 7 Day(s) or more SCH101 1/2B

391,478 VND

1 Piece(s) 8 Day(s) or more SCH101 1/4B

4,000,365 VND

1 Piece(s) 8 Day(s) or more SCH1012B

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Butt Welding Type Fitting Shape Others Material SUS304W
Applicable Fluid no manufacturer restrictions