(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Recoil lock type insert designed to stop bolts from loosening during severe vibration or temperature changes.
Part Number |
---|
15032 |
15033 |
15034 |
15042 |
15043 |
15044 |
15052 |
15053 |
15054 |
15062 |
15063 |
15064 |
15082 |
15083 |
15084 |
15102 |
15103 |
15104 |
15123 |
15124 |
15143 |
15162 |
15163 |
15164 |
15202 |
15203 |
15204 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Diameter(Inserted)M (mm) | Length (After Insertion) L (D = Screw Shaft Dia. M) |
---|---|---|---|---|---|---|---|
25,748 VND | 1 Piece(s) | 70 Day(s) or more | 10 | 3 | 1D | ||
26,148 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | 1.5D | ||
26,945 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | 2D | ||
26,181 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 4 | 1D | ||
26,580 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 4 | 1.5D | ||
28,153 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 4 | 2D | ||
26,181 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | 1D | ||
26,580 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | 1.5D | ||
28,153 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | 2D | ||
26,181 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | 1D | ||
26,580 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | 1.5D | ||
27,376 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | 2D | ||
30,961 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | 1D | ||
31,360 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | 1.5D | ||
35,743 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | 2D | ||
30,131 VND | 1 Piece(s) | 16 Day(s) or more | 10 | 10 | 1D | ||
33,716 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 1.5D | ||
46,466 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 2D | ||
43,278 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 12 | 1.5D | ||
49,255 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 12 | 2D | ||
63,996 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 14 | 1.5D | ||
71,168 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 16 | 1D | ||
83,918 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 16 | 1.5D | ||
93,878 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 16 | 2D | ||
96,666 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 1D | ||
116,986 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 1.5D | ||
141,288 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 2D |
Loading...Tải…
Type | Screw Insert | Material | SUS304 | Screw Type | Coarse |
---|---|---|---|---|---|
Application | Light Metal | Notch | Presence | Sales Unit | Low Quantity (can be purchased from one) |
Application | Light Metal | Operating Environment | Manufacturing Equipment |