(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knurled Nut SFHSF/RLT

Knurled Nut SFHSF/RLT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,098VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Knurling has been performed around the outer peripheral surface of the nut body. When this knurled part is fastened, then it will catch on the bottom hole of the work and achieve stability and high strength.

Part Number
SFH-415SFRLT-3W
SFH-425SFRLT-3W
SFH-435SFRLT-3W
SFH-515SFRLT-3W
SFH-525SFRLT-3W
SFH-535SFRLT-3W
SFH-625SFRLT-3W
SFH-825SFRLT-3W
SFH-840SFRLT-3W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSThread Nominal (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)

12,216 VND

1 Piece(s) 4 Day(s) or more 1040.5–1.50.7

14,603 VND

1 Piece(s) 6 Day(s) or more 1041.5–2.50.7

14,035 VND

1 Piece(s) 6 Day(s) or more 1042.5–3.50.7

15,280 VND

1 Piece(s) 6 Day(s) or more 1050.5–1.50.8

10,098 VND

1 Piece(s) 4 Day(s) or more 1051.5–2.50.8

15,688 VND

1 Piece(s) 6 Day(s) or more 1052.5–3.50.8

11,076 VND

1 Piece(s) 4 Day(s) or more 1060.5–2.51

18,841 VND

1 Piece(s) 6 Day(s) or more 1081.0–2.51.25

20,101 VND

1 Piece(s) 6 Day(s) or more 1082.5~4.01.25

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Iron Surface Treatment Trivalent Chromate Screw Thread Types Metric coarse
Application / Functions Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Trivalent White