(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Under-Hole Nut Black

Under-Hole Nut Black
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,450VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The under hole nut can resolve all of your concerns such as “screws being loose”, “screws becoming rusty”, “water is leaking through the gap between the screw and the nut”, “I want to tighten something on a glass surface, but I don’t want to scrape the glass surface”.

Part Number
UHN-M3
UHN-M4
UHN-M5
UHN-M6
UHN-M8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Height (H) B Dimension Pitch D A

16,450 VND

1 Piece(s) 6 Day(s) or more 10311φ70.519φ12

16,450 VND

1 Piece(s) 6 Day(s) or more 10411φ70.719φ12

21,358 VND

1 Piece(s) 6 Day(s) or more 10514φ100.825φ16

29,638 VND

1 Piece(s) 6 Day(s) or more 10618φ12132φ20

42,761 VND

1 Piece(s) 6 Day(s) or more 10822φ171.2541φ25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Sales Unit Low Quantity (can be purchased from one)