(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PA (Polyamide/ nylon) petal washer

PA (Polyamide/ nylon) petal washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      115,730VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Chemical and heat resistances vary with conditions of use. Be sure to test the product before use under expected application conditions.
· Slight color variations possible between lots and due to other factors.
· Stock size, shape, and manufacturer may be changed without notice

 
Part Number
PA/PW-M4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

115,730 VND

1 Piece(s) 12 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No I.D. d(mm) 4 Thread Nominal (M) 4
Thickness t(mm) 4.2 Sales Unit Low Quantity (can be purchased from one) Material, Resin Polyamide
Surface Treatment (Details) No Outer Diameter D(mm) 4