(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Top Fittings, Cap, F-4

Top Fittings, Cap, F-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      295,411VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]2 types of surface coating: primary rust-prevention coating and hot-dip galvanizing.

Part Number
TOPF-F-4-2B-R
TOPF-F-4-2B-W
TOPF-F-4-3B-R
TOPF-F-4-3B-W
TOPF-F-4-4B-R
TOPF-F-4-4B-W
TOPF-F-4-5B-R
TOPF-F-4-5B-W
TOPF-F-4-6B-R
TOPF-F-4-6B-W
TOPF-F-4-21/2B-R
TOPF-F-4-21/2B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Surface Paint

295,411 VND

1 Piece(s) 12 Day(s) or more 2B(50A)Primary Anti-rust Coating (Tail End R)

316,926 VND

1 Piece(s) 12 Day(s) or more 2B(50A)Hot zinc plating (end-W)

383,063 VND

1 Piece(s) 8 Day(s) or more 3B(80A)Primary Anti-rust Coating (Tail End R)

413,741 VND

1 Piece(s) 12 Day(s) or more 3B(80A)Hot zinc plating (end-W)

619,721 VND

1 Piece(s) 8 Day(s) or more 4B(100A)Primary Anti-rust Coating (Tail End R)

673,506 VND

1 Piece(s) 12 Day(s) or more 4B(100A)Hot zinc plating (end-W)

904,983 VND

1 Piece(s) 8 Day(s) or more 5B(125A)Primary Anti-rust Coating (Tail End R)

987,455 VND

1 Piece(s) 12 Day(s) or more 5B(125A)Hot zinc plating (end-W)

1,164,748 VND

1 Piece(s) 12 Day(s) or more 6B(150A)Primary Anti-rust Coating (Tail End R)

1,270,728 VND

1 Piece(s) 12 Day(s) or more 6B(150A)Hot zinc plating (end-W)

342,028 VND

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)Primary Anti-rust Coating (Tail End R)

368,720 VND

1 Piece(s) 12 Day(s) or more 2 1/2B(65A)Hot zinc plating (end-W)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fittings Applicable Pipe Steel pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Body Material Cast Iron