(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint Series, Fitting Part, No. 02 Cap Nut

Joint Series, Fitting Part, No. 02 Cap Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      41,851VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Both plated and non-plated available. ·No. 02 Cap nut.

 
Part Number
NO.02X1/2
NO.02X1/2N
NO.02X1/2X16.5
NO.02X1/4
NO.02X1/4N
NO.02X1/8
NO.02X1/8N
NO.02X3/4
NO.02X3/4N
NO.02X3/8
NO.02X3/8N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Screw D Surface Treatment Applicable barb standards

83,285 VND

1 Piece(s) 6 Day(s) or more 101/2With Plating14.5

78,903 VND

1 Piece(s) 6 Day(s) or more 101/2No14.5

98,823 VND

1 Piece(s) 6 Day(s) or more 101/2With Plating16.5

47,826 VND

1 Piece(s) 6 Day(s) or more 101/4With Plating8.5

45,435 VND

1 Piece(s) 6 Day(s) or more 101/4No8.5

43,443 VND

1 Piece(s) 6 Day(s) or more 101/8With Plating7

41,851 VND

1 Piece(s) 6 Day(s) or more 101/8No7

129,501 VND

1 Piece(s) 6 Day(s) or more 103/4With Plating20.5

121,133 VND

1 Piece(s) 6 Day(s) or more 103/4No20.5

59,780 VND

1 Piece(s) 6 Day(s) or more 103/8With Plating11

57,786 VND

1 Piece(s) 6 Day(s) or more 103/8No11

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related components (member for replacement)