(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Junron Brass Fitting, Panel Union

Junron Brass Fitting, Panel Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      137,703VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Millimeter series brass fittings are compatible with Japanese Industrial Standard JIS B8381 "Pneumatic pipe fittings"
・ It has a mechanism that holds the tube insert part and tightens it with a sleeve and cap nut so that a reliable connection can be made.
・ There is no abnormality in the connection part until the tube breaks
・ R (PT) Comes with a color thread seal for each thread size
[Applications]
・ Pneumatic piping, water pressure, hydraulic pressure

Part Number
PF-1/2-1/2-BS
PF-1/4-1/4-BS
PF-1/8-1/8-BS
PF-3/8-3/8-BS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread

524,651 VND

1 Piece(s) 6 Day(s) or more 1/2

202,424 VND

1 Piece(s) 6 Day(s) or more 1/4

137,703 VND

1 Piece(s) 6 Day(s) or more 1/8

267,145 VND

1 Piece(s) 6 Day(s) or more 3/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Panel Union Material Brass
Surface Treatment No Screw Types Rc