(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tamperproof screw, dedicated tool, bit for 5-Robu Baika

Tamperproof screw, dedicated tool, bit for 5-Robu Baika
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      879,609VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Available in 4 sizes, tamper-proof 5-Lobe Plum Blossom TRF compatible bit

 
Part Number
BK03B
BK04B
BK08B
BK56B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Size

879,609 VND

1 Piece(s) 4 Day(s) or more 10M3

879,609 VND

1 Piece(s) 4 Day(s) or more 10M4

879,609 VND

1 Piece(s) 11 Day(s) or more 10M8

879,609 VND

1 Piece(s) 4 Day(s) or more 10M5/M6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Shape Plum Blossom Basic Shape Related Components Sales Unit Low Quantity (can be purchased from one)
Screw Type Complete thread