(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Can be connected simply and safely as welding and threading are not required. Has earned a variety of certifications due to a long track record of performance. There are size limitations for products certified for fighting fires (for fire extinguishing equipment).
[Features]
Set includes a G type (G -32E to 150E) and a Stainless Steel SB Joint (elbow, tee, and reducer).
· An SB joint is formed by welding a single pipe to the neck part of a stainless steel butt-welded pipe fitting compliant with stainless steel pipe JIS G 3448 and SAS 354 for general piping using an automatic welding device.
Part Number |
---|
G-20ESC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Plumbing | Applicable Fluid | Nominal Diameter | Maximum Pressure Gas used [There are limites in the usage condition] (MPa) | Rubber Sleeve Material | Material of Bolt | Inner Plate | Fire-certified Products (For fire extinguishing equipment) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,864,868 VND | 1 Piece(s) | 10 Day(s) or more | Steel pipe / Stainless Steel Pipe | Water / Air / Chemical | 20A | 2 | EPDM | Black Harpoon Steel | No | Standard |
Loading...Tải…
Type | Joint | Casing Material | SUS304 | Tightening Bolt Type | Hexagon socket head bolt |
---|
Please check the type/dimensions/specifications of the part G-20ESC in the Strap/Grip, G Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G-20ESC trong chuỗi Strap/Grip, G Type.
Part Number |
---|
G-100NSC |
G-100NSS |
G-125ESC |
G-20FESS |
G-20NSC |
G-20NSS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Plumbing | Applicable Fluid | Nominal Diameter | Maximum Pressure Gas used [There are limites in the usage condition] (MPa) | Rubber Sleeve Material | Material of Bolt | Inner Plate | Fire-certified Products (For fire extinguishing equipment) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3,275,253 VND | 1 Piece(s) | 10 Day(s) or more | Steel pipe / Stainless Steel Pipe / PVC Pipe | Air / Water / Organic Gas / Oils and Fats | 100A | 2 | NBR | Black Harpoon Steel | No | Standard | ||
3,275,253 VND | 1 Piece(s) | 10 Day(s) or more | Steel pipe / Stainless Steel Pipe / PVC Pipe | Air / Water / Organic Gas / Oils and Fats | 100A | 2 | NBR | Stainless Steel | No | Standard | ||
5,016,315 VND | 1 Piece(s) | 10 Day(s) or more | Steel pipe / Stainless Steel Pipe / PVC Pipe | Air / Water / Chemical | 125A | 2 | EPDM | Black Harpoon Steel | No | Standard | ||
2,141,440 VND | 1 Piece(s) | 6 Day(s) or more | Steel pipe | Air / Water / Chemical | 20A | 2 | EPDM | Stainless Steel | No | Certified Products | ||
1,864,868 VND | 1 Piece(s) | 10 Day(s) or more | Steel pipe / Stainless Steel Pipe | Air / Water / Organic Gas / Oils and Fats | 20A | 2 | NBR | Black Harpoon Steel | No | Standard | ||
1,864,868 VND | 1 Piece(s) | 10 Day(s) or more | Steel pipe / Stainless Steel Pipe | Air / Water / Organic Gas / Oils and Fats | 20A | 2 | NBR | Stainless Steel | No | Standard |