(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Molded Bellows MFP (Both Ends Pipe End)

Molded Bellows MFP (Both Ends Pipe End)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,498,350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Using our proprietary manufacturing process, the number of ridges can be adjusted to suit your preferred application. Connecting hardware is also processed and procured through our own network. It can all be joined with vacuum piping, providing even more design freedom.

 
Part Number
MFP-025
MFP-040
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSO.D.
(Ø)
I.D.
(Ø)
Pipe Size End‐to‐End Dimension L

2,498,350 VND

1 Piece(s) 4 Day(s) or more 103322.5Pipe 20A95

3,112,251 VND

1 Piece(s) 4 Day(s) or more 105842.7Pipe 32A105

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connecting Part Type Both ends of the pipe end Types Bellows Applicable Fluid Air (Vacuum)
Bellow material SUS316L Pipe Material SUS316