(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Molded Bellows (NW Flange)

Molded Bellows (NW Flange)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,201,897VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A molded bellows (NW flange) for vacuum piping.

 
Part Number
MFK-016
MFK-025
MFK-040
MFK-050
MFK-080
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSO.D.
(Ø)
I.D.
(Ø)
Flange End‐to‐End Dimension L

2,201,897 VND

1 Piece(s) 4 Day(s) or more 103322.5KF16105

2,282,384 VND

1 Piece(s) 4 Day(s) or more 103322.5KF25105

2,988,021 VND

1 Piece(s) 4 Day(s) or more 105842.7KF40115

3,392,429 VND

1 Piece(s) 4 Day(s) or more 106549.5KF50125

6,355,616 VND

1 Piece(s) 4 Day(s) or more 1010989.7KF80150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connecting Part Type ISO-KF flanges at both ends Types Bellows Applicable Fluid Air (Vacuum)
Bellow material SUS316L Flange Material SUS316