(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
An NW reducer for vacuum piping.
Part Number |
---|
MCK-9010 |
MCK-9014 |
MCK-9016 |
MCK-9025 |
MCK-9040 |
MCK-9050 |
MCK-9060 |
MCK-9063 |
MCK-9070 |
MCK-9080 |
MCK-9090 |
MCK-9100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pipe O.D. (mm) | Flange | Flange Small Diameter Side |
---|---|---|---|---|---|---|---|---|
827,983 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 13.8 | KF16 | KF10 | ||
1,917,943 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | KF40 | KF16 | ||
939,988 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 13.8 | KF25 | KF10 | ||
1,596,994 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | KF25 | KF16 | ||
1,846,954 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 27.2 | KF40 | KF25 | ||
1,341,285 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 27.2 | KF50 | KF25 | ||
1,385,813 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 42.7 | KF50 | KF40 | ||
3,199,841 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 60.5 | KF50 | KF63 | ||
2,725,063 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 42.7 | KF80 | KF40 | ||
2,848,794 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60.5 | KF80 | KF50 | ||
3,385,458 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60.5 | KF100 | KF50 | ||
3,775,890 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 89.1 | KF100 | KF80 |
Part Number |
---|
Loading...Tải…
Type | Fitting | Fitting Type | Reducer | Material | SUS304 |
---|---|---|---|---|---|
Surface Treatment | G.B.B. |