(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NW Tee

NW Tee
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,832,706VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

NW flange branch conversion fitting for vacuum piping.
[Features]
·A wide variety of variations are available from KF10 to KF100.
·By retrofitting, it is possible to easily branch the vacuum piping.
·NW tee for vacuum piping.
[Applications]
·Fitting for easily and inexpensively branching a vacuum piping line with a NW flange shape.

 
Part Number
MCK-7010
MCK-7016
MCK-7025
MCK-7040
MCK-7050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPipe O.D.
(mm)
Flange

1,860,452 VND

1 Piece(s) 4 Day(s) or more 1013.8KF10

1,832,706 VND

1 Piece(s) 4 Day(s) or more 1020KF16

2,003,179 VND

1 Piece(s) 4 Day(s) or more 1027.2KF25

2,559,590 VND

1 Piece(s) 4 Day(s) or more 1042.7KF40

2,884,640 VND

1 Piece(s) 4 Day(s) or more 1060.5KF50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Fitting Type Tees Material SUS304
Surface Treatment G.B.B.