(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Knurled Nut

Stainless Knurled Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      25,995VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There is knurling (jagged) on the screw head, which allows the screw to be hand-tightened. Suited for cases where frequently mounting and dislocating.

Part Number
RBNH-SUS-M3
RBNH-SUS-M4
RBNH-SUS-M5
RBNH-SUS-M6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M)

31,683 VND

1 Piece(s) 6 Day(s) or more 103

25,995 VND

1 Piece(s) Same day 104

34,194 VND

1 Piece(s) Same day 105

42,203 VND

1 Piece(s) Same day 106

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SUS303 Surface Treatment No Thread Type Metric coarse
Applications, Functions Hand tightening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No