(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
End Plate EP

End Plate EP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      154,525VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can be used for concealing when through-holes have been drilled on the boss center of the handwheel.

 
Part Number
EP-16
EP-20
EP-25
EP-28
EP-36
EP-45
EP-52
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Outer Diameter
(Ø)
Outer Diameter D Thickness H Countersink Diameter

154,525 VND

1 Piece(s) 5 Day(s) or more 8163.04.3

154,853 VND

1 Piece(s) 5 Day(s) or more 8203.04.3

182,491 VND

1 Piece(s) 50 Day(s) or more 10253.55.3

189,195 VND

1 Piece(s) 5 Day(s) or more 10283.55.3

242,631 VND

1 Piece(s) 5 Day(s) or more 12364.06.3

338,578 VND

1 Piece(s) 5 Day(s) or more 12456.06.3

405,461 VND

1 Piece(s) 5 Day(s) or more 12526.06.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handle type Related Components Handle material Steel SUM22L Set Screw Flat Machining No
Handle Surface Treatment Black triiron tetraoxide coating Mounting Section Hole Drilling Countersinks