(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Body SBR

Spring Body SBR
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      70,146VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is a simple type plunger with a pin and spring integrated.
[Features]
・ Ball plunger available as recipient
・ Please use by press fitting or hitting for mounting.
[Applications]
・ Can be used for jig indexing and positioning

 
Part Number
SBR-2216
SBR-2608
SBR-3012
SBR-3016
SBR-3412
SBR-3415
SBR-3618-SUS
SBR-4014
SBR-4016-SUS
SBR-5016
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFull length L Pin Diameter d

70,151 VND

1 Piece(s) 6 Day(s) or more 107.82.2

70,146 VND

1 Piece(s) 6 Day(s) or more 103.82.6

70,170 VND

1 Piece(s) 4 Day(s) or more 106.03.0

70,173 VND

1 Piece(s) 6 Day(s) or more 108.53.0

70,158 VND

1 Piece(s) 6 Day(s) or more 106.03.4

70,165 VND

1 Piece(s) 6 Day(s) or more 107.33.4

70,196 VND

1 Piece(s) 6 Day(s) or more 109.03.6

70,181 VND

1 Piece(s) 6 Day(s) or more 108.04.0

70,196 VND

1 Piece(s) 6 Day(s) or more 107.54.0

70,198 VND

1 Piece(s) 6 Day(s) or more 108.05.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Spring Pin