(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Japanese Only
[Features]
· Level adjustment band for drainage pipe.
· Full thread screws can be replaced.
· Floor band designed for superior stability and work efficiency.
· Separation of the fixing hole position from the band end makes drill work easy (the band does not interfere with tools used).
· Different H dimensions are also available upon request.
· Zinc electroplating finish
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Japanese Only
Part Number |
---|
A18200-0035 |
A18200-0073 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main fit tube(or application tube)outside diameter (mm) | The size of diameter of steel pipe (A) | Compatible Pipe Outer Diameter (mm) | Length H (mm) | Level Range (mm) |
---|---|---|---|---|---|---|---|---|---|
98,533 VND | 1 Piece(s) | 12 Day(s) or more | 60~Less than 70 | 50A | 60.5 | 120 | 39~110 | ||
99,330 VND | 1 Piece(s) | 12 Day(s) or more | 40~Less than 50 | 40A | 48.6 | 150 | 33~140 |
Part Number |
---|
Loading...Tải…
Type | Floor Band | Material | Steel | Applicable Tube Type | SGP/VP Tube |
---|---|---|---|---|---|
Surface Treatment | Electrolytic Zinc Plating | Qty.(piece) | 1 |