(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tube Cutter, TC-16【1-10 Pieces Per Package】

Tube Cutter, TC-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      335,648VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A utility knife that cuts air tubes and hoses at right angles.
[Features]
・ The cut surface of the tube can be cut cleanly to prevent air leakage
・ Easy right angle cut. You can cut it at a right angle just by setting the tube
・ Easy cut. You can cut polyurethane, nylon, fluoropolymer tube, etc., with a light force
・ You can check the cut surface with the transparent body. You can cut while checking the cut part of the tube
・ Easy replacement of bladesCan be replaced with a single cross-head screwdriver (1 screw specification)
・ Wide size compatible. One model can support up to ø3 to 16
[Applications]
・ Convenient for cutting polyurethane, nylon, fluoropolymer tubes, etc.

Features

●Tubes of up to 3 to 16mm outer diameter can be cut at right angles without breaking the round shape.

Specification

●SPQ(piece):5

Materials

●Main Body: Polyacetate
●Blade: Steel
Part Number
TC-16
TC-16-SC
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRelated Part Type

335,648 VND

1 Piece(s) 10 Day(s) Tube Cutter

946,466 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Same day Tube Cutter Replacement Blade

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Related Components