(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Conditioning equipment FRZ series module/adapter

Conditioning equipment FRZ series module/adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,716VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
8Z-DP
8Z-DS1
8Z-DS2
8Z-DS3
8Z-DS4
8Z-DT1
8Z-DT2
8Z-DT3
8Z-DT4
8Z-F
8Z-FP
8Z-S1
8Z-S2
8Z-S3
8Z-S4
8Z-T1
8Z-T2
8Z-T3
8Z-T4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPneumatic Fitting Diameter 1 (P), 2 (A) Module/Adapter

180,716 VND

1 Piece(s) 10 Day(s) or more -Module Bracket

698,651 VND

1 Piece(s) 10 Day(s) or more Rc1/8DS adapter (For piping size conversion/With bracket)

698,651 VND

1 Piece(s) 10 Day(s) or more Rc1/4DS adapter (For piping size conversion/With bracket)

698,651 VND

1 Piece(s) 10 Day(s) or more Rc3/8DS adapter (For piping size conversion/With bracket)

698,651 VND

1 Piece(s) 10 Day(s) or more Rc1/2DS adapter (For piping size conversion/With bracket)

722,556 VND

1 Piece(s) 10 Day(s) or more Rc1/8DT Module (Branch/With bracket)

722,556 VND

1 Piece(s) 10 Day(s) or more Rc1/4DT Module (Branch/With bracket)

722,556 VND

1 Piece(s) 10 Day(s) or more Rc3/8DT Module (Branch/With bracket)

722,556 VND

1 Piece(s) 10 Day(s) or more Rc1/2DT Module (Branch/With bracket)

280,318 VND

1 Piece(s) 10 Day(s) or more -F Module (For consolidation)

180,716 VND

1 Piece(s) 10 Day(s) or more -Consolidated Plate

579,126 VND

1 Piece(s) 10 Day(s) or more Rc1/8S adapter (For piping size conversion)

579,126 VND

1 Piece(s) 10 Day(s) or more Rc1/4S adapter (For piping size conversion)

579,126 VND

1 Piece(s) 10 Day(s) or more Rc3/8S adapter (For piping size conversion)

579,126 VND

1 Piece(s) 10 Day(s) or more Rc1/2S adapter (For piping size conversion)

599,050 VND

1 Piece(s) 10 Day(s) or more Rc1/8T Module (For branching)

599,050 VND

1 Piece(s) 10 Day(s) or more Rc1/4T Module (For branching)

599,050 VND

1 Piece(s) 10 Day(s) or more Rc3/8T Module (For branching)

599,050 VND

1 Piece(s) 10 Day(s) or more Rc1/2T Module (For branching)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Others Operating Environment Air powered tools / Measuring equipment / Medicament・Drug / Drying room / Preventing of Raising Dust