(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel rollers (rollers for conveyors) M series (R-5714NB)

Steel rollers (rollers for conveyors) M series (R-5714NB)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium load φ57 roller which employs a standard bearing for quiet operation and high durability. Roller unit of the R-5714NB roller conveyor.

[Features]
· Easy to install due to the bearing and resin integrated boss.
· Silent type.
· High durability thanks to standard bearing

 
Part Number
R-5714NB-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

-

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 57.2
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40