(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert Nozzle SB Type

Insert Nozzle SB Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      677,663VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Press Fit Nozzle. Compact and suitable for embedding in machinery or fixtures. The edged tool does not interfere with fixtures. 

[Features]
· Can be embedded in machines or jigs so as not to interfere with blades or jigs.
· The nozzle angle can be speedily changed

Part Number
SB08-1
SB10-1
SB12-1
SB14-1
SB15-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

680,878 VND

1 Piece(s) 4 Day(s) or more 10

677,663 VND

1 Piece(s) 5 Day(s) or more 10

706,883 VND

1 Piece(s) 4 Day(s) or more 10

850,841 VND

1 Piece(s) 5 Day(s) or more 10

779,613 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Injection Shape Point Material Acetal Angle Adjustment Angle adjustable
Types Insert Nozzle Features Outlet Port Moveable Applicable Fluids Aqueous Solution
Operating Pressure Range(MPa) ::1