(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chain Guide (AG Guide) (AG)

Chain Guide (AG Guide) (AG)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      783,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra-high molecular weight polyethylene rails make it possible to construct environmentally friendly conveyor lines, with little dust or noise.

[Features]
· Engineered guide rails are made of polyethylene having an ultrahigh molecular weight of 4 million, as measured by light dispersion method (UHMWPE).
· Ultra-high molecular weight polyethylene has excellent chemical and abrasion resistance, and glide properties, with no significant deterioration of these mechanical properties even at low temperatures, and has suitable properties for engineered plastic guide rails.
· Another major feature is stable quality without structural defects biochemically.
· Engineered plastic guide rails use virgin materials, excellent in quality stability, ideal for conveying lines requiring today's advanced technology

Part Number
AG35
AG40
AG50
AG60
AG80
AG100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSChain No.

783,556 VND

1 Piece(s) 9 Day(s) 1035

869,800 VND

1 Piece(s) 9 Day(s) 1040

869,800 VND

1 Piece(s) 9 Day(s) 1050

1,010,616 VND

1 Piece(s) 9 Day(s) 1060

1,966,865 VND

1 Piece(s) 9 Day(s) 1080

2,105,493 VND

1 Piece(s) 9 Day(s) 10100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Chain Guide Material Resin