(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
L Shaped Gasket

L Shaped Gasket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      53,138VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a gasket for screw fittings. [Materials]Selectable from Silicone rubber/NBR/EPDM/fluoroelastomer/PTFE/Sanikleen (PTFE + EPDM), etc.

Part Number
GS-L-EPDM-1.0S
GS-L-EPDM-1.5S
GS-L-EPDM-1.25S
GS-L-EPDM-2.0S
GS-L-EPDM-2.5S
GS-L-EPDM-3.0S
GS-L-EPDM-3.5S
GS-L-EPDM-4.0S
GS-L-FPM-1.0S
GS-L-FPM-1.5S
GS-L-FPM-1.25S
GS-L-FPM-2.0S
GS-L-FPM-2.5S
GS-L-FPM-3.0S
GS-L-FPM-3.5S
GS-L-FPM-4.0S
GS-L-NBR-1.0S
GS-L-NBR-1.5S
GS-L-NBR-1.25S
GS-L-NBR-2.0S
GS-L-NBR-2.5S
GS-L-NBR-3.0S
GS-L-NBR-3.5S
GS-L-NBR-4.0S
GS-L-PTFE-1.0S
GS-L-PTFE-1.5S
GS-L-PTFE-1.25S
GS-L-PTFE-2.0S
GS-L-PTFE-2.5S
GS-L-PTFE-3.0S
GS-L-PTFE-3.5S
GS-L-PTFE-4.0S
GS-L-SANI-CLEAN-1.0S
GS-L-SANI-CLEAN-1.5S
GS-L-SANI-CLEAN-2.0S
GS-L-SANI-CLEAN-2.5S
GS-L-SANI-CLEAN-3.0S
GS-L-SANI-CLEAN-4.0S
GS-L-SI-1.0S
GS-L-SI-1.5S
GS-L-SI-1.25S
GS-L-SI-2.0S
GS-L-SI-2.5S
GS-L-SI-3.0S
GS-L-SI-3.5S
GS-L-SI-4.0S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Outside Diameter D Nominal Outside Diameter D
(φ)

53,138 VND

1 Piece(s) 4 Day(s) or more 1.0S~2.0S1.0S

68,451 VND

1 Piece(s) 4 Day(s) or more 1.0S~2.0S1.5S

69,183 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.25S

73,278 VND

1 Piece(s) 4 Day(s) or more 1.0S~2.0S2.0S

93,528 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S2.5S

117,651 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.0S

201,535 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.5S

213,708 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S4.0S

200,550 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.0S

236,518 VND

1 Piece(s) 4 Day(s) or more 1.0S~2.0S1.5S

284,328 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.25S

308,341 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S2.0S

499,908 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S2.5S

571,841 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.0S

619,870 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.5S

826,328 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S4.0S

53,138 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.0S

68,451 VND

1 Piece(s) 4 Day(s) or more 1.0S~2.0S1.5S

69,183 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.25S

73,278 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S2.0S

93,528 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S2.5S

117,651 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.0S

201,535 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.5S

213,708 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S4.0S

140,788 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.0S

188,708 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.5S

200,660 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.25S

260,640 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S2.0S

356,480 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S2.5S

428,413 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.0S

500,345 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.5S

548,375 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S4.0S

523,266 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.0S

523,375 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.5S

729,833 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S2.0S

849,575 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S2.5S

1,041,031 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.0S

1,304,421 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S4.0S

57,121 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.0S

76,420 VND

1 Piece(s) 4 Day(s) or more 1.0S~2.0S1.5S

81,136 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S1.25S

77,261 VND

1 Piece(s) 11 Day(s) or more 1.0S~2.0S2.0S

97,511 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S2.5S

153,508 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.0S

213,488 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S3.5S

261,518 VND

1 Piece(s) 11 Day(s) or more 2.5S~4.5S4.0S

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Gasket Gasket type ISO Thread Union Gasket Type L