(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Roller, S Series (S-1912P) Diameter φ19.1 × Width 90 - 490

Steel Roller, S Series (S-1912P) Diameter φ19.1 × Width 90 - 490
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small-diameter φ19 steel roller. Roller unit parts for S-1912P roller conveyor, suitable for small item transport.

[Features]
·Roller diameter is φ19.1. Minimum roller spacing is P22.
· Standard roller width (nominal) is the standard size of 90W to 490W.
· Configurable size is available.
· The pressed-in bearing, inexpensive φ19 type is a big seller.
· Model 60 frame

 
Part Number
S-1912P-[90,​150,​240,​305,​390,​490][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

-

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 19.1
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40