(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Gear Motor GTR-AR AC Servo AEF Concentric Hollow Shaft/Concentric Solid Axis・ Brake Motor Mounted

Gear Motor GTR-AR AC Servo AEF Concentric Hollow Shaft/Concentric Solid Axis・ Brake Motor Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,638,934VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Driver for AC servo Gear Motor, Power, Signal, I/O Cable, Digital Operator is necessarily required
·24 V Power Supply is required for brake release
If you cannot prepare, you need a brake power unit.
•Related Keywords: Nissei, Gear Motor, Motor

Part Number
AF3F18L10L-BLF010T2
AF3F18L10N-BLF010T2
AF3F18L15L-BLF010T2
AF3F18L15N-BLF010T2
AF3F18L20L-BLF010T2
AF3F18L20N-BLF010T2
AF3F18L25L-BLF010T2
AF3F18L25N-BLF010T2
AF3F18L30L-BLF010T2
AF3F18L30N-BLF010T2
AF3F18L40L-BLF010T2
AF3F18L40N-BLF010T2
AF3F18L50L-BLF010T2
AF3F18L50N-BLF010T2
AF3F18L60L-BLF010T2
AF3F18L60N-BLF010T2
AF3F18L80L-BLF010T2
AF3F18L80N-BLF010T2
AF3F18L100L-BLF010T2
AF3F18L100N-BLF010T2
AF3F18L120L-BLF010T2
AF3F18L120N-BLF010T2
AF3F18L160L-BLF010T2
AF3F18L160N-BLF010T2
AF3F18T10L-BLF010T2
AF3F18T10N-BLF010T2
AF3F18T15L-BLF010T2
AF3F18T15N-BLF010T2
AF3F18T20L-BLF010T2
AF3F18T20N-BLF010T2
AF3F18T25L-BLF010T2
AF3F18T25N-BLF010T2
AF3F18T30L-BLF010T2
AF3F18T30N-BLF010T2
AF3F18T40L-BLF010T2
AF3F18T40N-BLF010T2
AF3F18T50L-BLF010T2
AF3F18T50N-BLF010T2
AF3F18T60L-BLF010T2
AF3F18T60N-BLF010T2
AF3F18T80L-BLF010T2
AF3F18T80N-BLF010T2
AF3F18T100L-BLF010T2
AF3F18T100N-BLF010T2
AF3F18T120L-BLF010T2
AF3F18T120N-BLF010T2
AF3F18T160L-BLF010T2
AF3F18T160N-BLF010T2
AF3F22L10L-BLF020T2
AF3F22L10N-BLF020T2
AF3F22L15L-BLF020T2
AF3F22L15N-BLF020T2
AF3F22L20L-BLF020T2
AF3F22L20N-BLF020T2
AF3F22L25L-BLF020T2
AF3F22L25N-BLF020T2
AF3F22L30L-BLF020T2
AF3F22L30N-BLF020T2
AF3F22L40L-BLF020T2
AF3F22L40N-BLF020T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Category Reduction Ratio Capacity
(W)
Output Shaft Placement (When seen from the input shaft side) Output Shaft Dia. Backlash Precision

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type50100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type50100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type60100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type60100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type80100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type80100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type100100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type100100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type120100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type120100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type160100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type160100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type50100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type50100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type60100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type60100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type80100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type80100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type100100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type100100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type120100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type120100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type160100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type160100Both Sides18Standard

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10200Left Side2230 min(Except for Some)

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10200Left Side22Standard

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15200Left Side2230 min(Except for Some)

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15200Left Side22Standard

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20200Left Side2230 min(Except for Some)

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20200Left Side22Standard

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25200Left Side2230 min(Except for Some)

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25200Left Side22Standard

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30200Left Side2230 min(Except for Some)

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30200Left Side22Standard

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40200Left Side2230 min(Except for Some)

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40200Left Side22Standard

Loading...Tải…

Basic InformationThông tin cơ bản

Number of Phases Three-Phase Voltage (AC) 200