(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Gear Motor GTR-AR AC Servo AEF Orthogonal Axis・ Brake Motor Mounted

Gear Motor GTR-AR AC Servo AEF Orthogonal Axis・ Brake Motor Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,638,934VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Driver for AC servo Gear Motor, Power, Signal, I/O Cable, Digital Operator is necessarily required
·24 V Power Supply is required for brake release
If you cannot prepare, you need a brake power unit.
•Related Keywords: Nissei, Gear Motor, Motor

Part Number
AH2L18L10L-BLF010T2
AH2L18L10N-BLF010T2
AH2L18L15L-BLF010T2
AH2L18L15N-BLF010T2
AH2L18L20L-BLF010T2
AH2L18L20N-BLF010T2
AH2L18L25L-BLF010T2
AH2L18L25N-BLF010T2
AH2L18L30L-BLF010T2
AH2L18L30N-BLF010T2
AH2L18L40L-BLF010T2
AH2L18L40N-BLF010T2
AH2L18L50L-BLF010T2
AH2L18L50N-BLF010T2
AH2L18L60L-BLF010T2
AH2L18L60N-BLF010T2
AH2L18R10L-BLF010T2
AH2L18R10N-BLF010T2
AH2L18R15L-BLF010T2
AH2L18R15N-BLF010T2
AH2L18R20L-BLF010T2
AH2L18R20N-BLF010T2
AH2L18R25L-BLF010T2
AH2L18R25N-BLF010T2
AH2L18R30L-BLF010T2
AH2L18R30N-BLF010T2
AH2L18R40L-BLF010T2
AH2L18R40N-BLF010T2
AH2L18R50L-BLF010T2
AH2L18R50N-BLF010T2
AH2L18R60L-BLF010T2
AH2L18R60N-BLF010T2
AH2L18T10L-BLF010T2
AH2L18T10N-BLF010T2
AH2L18T15L-BLF010T2
AH2L18T15N-BLF010T2
AH2L18T20L-BLF010T2
AH2L18T20N-BLF010T2
AH2L18T25L-BLF010T2
AH2L18T25N-BLF010T2
AH2L18T30L-BLF010T2
AH2L18T30N-BLF010T2
AH2L18T40L-BLF010T2
AH2L18T40N-BLF010T2
AH2L18T50L-BLF010T2
AH2L18T50N-BLF010T2
AH2L18T60L-BLF010T2
AH2L18T60N-BLF010T2
AH2L22L5L-BLF020T2
AH2L22L5N-BLF020T2
AH2L22L10L-BLF020T2
AH2L22L10N-BLF020T2
AH2L22L15L-BLF020T2
AH2L22L15N-BLF020T2
AH2L22L20L-BLF020T2
AH2L22L20N-BLF020T2
AH2L22L25L-BLF020T2
AH2L22L25N-BLF020T2
AH2L22L30L-BLF020T2
AH2L22L30N-BLF020T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio Capacity
(W)
Output Shaft Placement (When seen from the input shaft side) Output Shaft Dia. Backlash Precision

1,638,934 VND

1 Piece(s) 29 Day(s) 10100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 10100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 15100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 15100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 20100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 20100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 25100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 25100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 30100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 30100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 40100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 40100Left Side18Standard

41,047,601 VND

1 Piece(s) 29 Day(s) 50100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 50100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 60100Left Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 60100Left Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 10100Right Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 10100Right Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 15100Right Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 15100Right Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 20100Right Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 20100Right Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 25100Right Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 25100Right Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 30100Right Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 30100Right Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 40100Right Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 40100Right Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 50100Right Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 50100Right Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 60100Right Side1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 60100Right Side18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 10100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 10100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 15100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 15100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 20100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 20100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 25100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 25100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 30100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 30100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 40100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 40100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 50100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 50100Both Sides18Standard

1,638,934 VND

1 Piece(s) 29 Day(s) 60100Both Sides1830 min(Except for Some)

1,638,934 VND

1 Piece(s) 29 Day(s) 60100Both Sides18Standard

2,342,041 VND

1 Piece(s) 29 Day(s) 5200Left Side2230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) 5200Left Side22Standard

2,342,041 VND

1 Piece(s) 29 Day(s) 10200Left Side2230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) 10200Left Side22Standard

2,342,041 VND

1 Piece(s) 29 Day(s) 15200Left Side2230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) 15200Left Side22Standard

2,342,041 VND

1 Piece(s) 29 Day(s) 20200Left Side2230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) 20200Left Side22Standard

2,342,041 VND

1 Piece(s) 29 Day(s) 25200Left Side2230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) 25200Left Side22Standard

2,342,041 VND

1 Piece(s) 29 Day(s) 30200Left Side2230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) 30200Left Side22Standard

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Category Leg Mounting Type Number of Phases Three-Phase Voltage (AC) 200