(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plunger Wrench - PPW

Plunger Wrench - PPW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      357,942VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated wrench for mounting and removal.
Short Stroke Plunger PSP/PSPS
Long Stroke Plunger PLP
Spring Plunger PSF/PSF-SN/PSN/PSF-KN/PSF-SS
· Suitable for pin mounting and removal.
· Material and finish: S45C and black iron oxide film (black).

 
Part Number
PPW-5
PPW-6
PPW-8
PPW-10
PPW-12
PPW-16
PPW-24
PPW-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft diameter
(φ)
Hole diameter
(φ)

357,942 VND

1 Piece(s) 9 Day(s) or more 62.6

357,942 VND

1 Piece(s) 9 Day(s) or more 63.3

445,678 VND

1 Piece(s) 9 Day(s) or more 83.5

445,678 VND

1 Piece(s) 9 Day(s) or more 104.5

534,414 VND

1 Piece(s) 9 Day(s) or more 126.5

578,407 VND

1 Piece(s) 9 Day(s) or more 168.5

537,606 VND

1 Piece(s) 9 Day(s) or more 2413

610,810 VND

1 Piece(s) 9 Day(s) or more 3016.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Stroke Plunger Material S45C