(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
KITZ, Check Valve for Fluid, Bronze, for General Purpose,125 Type Screw-in Swing Check Valve.
[Features]
・ Secure sealing of pipe connection
・ Hygienic with zero fluid contamination
・ High durability against freezing and impact
・ Excellent workability and efficient piping is possible
Part Number |
---|
R-10A |
R-15A |
R-20A |
R-25A |
R-32A |
R-40A |
R-50A |
R-65A |
R-80A |
R-100A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal |
---|---|---|---|---|---|---|
391,571 VND | 1 Piece(s) | 6 Day(s) or more | 3/8B(10A) | 3/8B(10A) | ||
471,653 VND | 1 Piece(s) | 6 Day(s) or more | 1/2B(15A) | 1/2B(15A) | ||
645,723 VND | 1 Piece(s) | 6 Day(s) or more | 3/4B(20A) | 3/4B(20A) | ||
1,021,050 VND | 1 Piece(s) | 6 Day(s) or more | 1B(25A) | 1B(25A) | ||
1,312,128 VND | 1 Piece(s) | 6 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | ||
1,777,808 VND | 1 Piece(s) | 8 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) | ||
2,637,250 VND | 1 Piece(s) | 6 Day(s) or more | 2B(50A) | 2B(50A) | ||
4,488,418 VND | 1 Piece(s) | 8 Day(s) or more | 2 1/2B(65A) | 2 1/2B(65A) | ||
7,091,648 VND | 1 Piece(s) | 8 Day(s) or more | 3B(80A) | 3B(80A) | ||
13,959,488 VND | 1 Piece(s) | 7 Day(s) or more | 4B(100A) | 4B(100A) |
Part Number |
---|
Loading...Tải…
Type | Swing type | Applicable Fluid | Water | Nominal Pressure | 125 Type |
---|---|---|---|---|---|
Main Body | Bronze | Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc |
Max. Operating Pressure(MPa) | 1.18 |