(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Helical Gear m1 S45C Type

Helical Gear m1 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      250,461VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helical gear with induction hardening performed on teeth part. As helix angle is 45°, can be used for both helical gear (parallel axis) and screw gear (crossed axis). Directly mountable tapped in 2 points, machined product also available.

Part Number
H1S13L-B
H1S13R-B
H1S26L-B
H1S26R-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia.

250,461 VND

1 Piece(s) 4 Day(s) or more 1013Left8

256,843 VND

1 Piece(s) 7 Day(s) or more 1013Right8

401,350 VND

1 Piece(s) 6 Day(s) or more 1026Left10

395,758 VND

1 Piece(s) 7 Day(s) or more 1026Right10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Module 1 Material(mm) Steel Heat Treatment(φ) High frequency
Ground Tooth No Surface Treatment No Shaft Bore Config. Round hole
Tooth Width(mm) 12 Pilot Hole Product, Completed Product Pilot Hole Product