(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Linear Motion Precision Regulator RJB500 Series

Compact Linear Motion Precision Regulator RJB500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Greaseless, compact, space saving. Simplifies piping work with its standard one-touch coupling feature. Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
RJB500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Connection Type

-

1 Piece(s) 14 Day(s) or more One-Touch

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape One-Touch Coupling Type Operating Environment Standard Adverse Current Function Presence
Max. Operating Pressure(MPa) 1.0