(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotating Element Piping, High Rotary Joint Bushing

Rotating Element Piping, High Rotary Joint Bushing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,619,785VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A one-touch fitting for high-speed rotating parts in general-purpose air pressure piping.

Part Number
RHF01-01
RHF01-02
RHF02-01
RHF02-02
RHF03-03
RHF03-04
RHF04-03
RHF04-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread Nominal of Thread Small-Diameter Side

1,700,161 VND

1 Piece(s) 4 Day(s) or more 101/81/8

1,620,551 VND

1 Piece(s) 9 Day(s) or more -1/81/4

1,619,785 VND

1 Piece(s) 9 Day(s) or more -1/41/8

1,702,133 VND

1 Piece(s) 4 Day(s) or more 101/41/4

2,091,946 VND

1 Piece(s) 4 Day(s) or more 103/83/8

2,011,571 VND

1 Piece(s) 9 Day(s) or more -3/81/2

2,012,666 VND

1 Piece(s) 9 Day(s) or more -1/23/8

2,013,323 VND

1 Piece(s) 11 Day(s) or more -1/21/2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Bushing Material Brass
Screw Types R Types of Screw Small-Diameter Side Rc Ambient Temperature(℃) 0~60
Applicable Fluids Air