(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Fitting Standard Stainless Steel SUS303, Union T

Quick Fitting Standard Stainless Steel SUS303, Union T
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      414,855VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

 
Part Number
SUS303-UT6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

414,855 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material SUS303
Seal Material Standard (NBR) Union, Equal Dia. Union Tees Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 6 Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube