(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Vacuum Pad, Skidproof Type, VPC, One-touch Fitting Type

Vacuum Pad, Skidproof Type, VPC, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      581,386VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optimal for transport of oil-stained works such as press parts. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The ingenuity of the pad shape prevents slipping of the work during transport.
· Pad durability increased under oily environment by the use of oil resistant NBR.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Part Number
VPC10KNH6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

581,386 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / With Oil Groove / Holder Set Pad Shape Stoppers Mounting Method Pad Screw Fixed
Rubber Group Material Oil Resistant NBR Environment Standard / Oil Resistant Material Rubber-based
Color Black Outer Diameter d(φ) 10 Height L1(mm) 8
Mounting Fitting Spring Type Springs Power(N) 4.0~7.1 Stroke(mm) 6
Full length B(mm) 60.1 Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC10KNH6J in the Vacuum Pad, Skidproof Type, VPC, One-touch Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPC10KNH6J trong chuỗi Vacuum Pad, Skidproof Type, VPC, One-touch Fitting Type.