(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Reducer Elbow

Power Reducer Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      497,356VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact design with built in quick connect function. Note: CAD data of this series is being revised. Please wait till the corrections are done.

Part Number
TPL6-M5
TPL10-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Dia.

497,356 VND

1 Piece(s) 6 Day(s) or more [Single-Action Fitting Type] One-Touch Coupling Type StraightOthersM5φ6

773,125 VND

1 Piece(s) 6 Day(s) or more [Single-Action Fitting Type] One-Touch Coupling Type ElbowRc3/8φ10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Set Pressure Range(MPa) 0.2~0.6 Exhaust Mechanism No Adverse Current Function No
Operating Pressure Range(MPa) 0::0.9 Flow Direction Rightward direction Control Side, Connection Type One-Touch