(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electromagnetic Valve for Control Equipment, 030 Series, Additional Parts【10 Pieces Per Package】

Electromagnetic Valve for Control Equipment, 030 Series, Additional Parts
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      92,971VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An ambitious series which has reduced the size and weight, increased flow rate and reduced current through cutting-edge technology.

 
Part Number
030-21
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

92,971 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Mounting Bracket Additional Parts Specifications Mounting Base

Please check the type/dimensions/specifications of the part 030-21 in the Electromagnetic Valve for Control Equipment, 030 Series, Additional Parts series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 030-21 trong chuỗi Electromagnetic Valve for Control Equipment, 030 Series, Additional Parts.