(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A compact pilot-operated solenoid valve for compressed air control. It is ideal for air blow applications and contributes to the environmental friendliness of equipment and systems.
[Features]
·Equipped with an energy saving actuator with the power consumption of 0.6 W, and can be directly driven by a PC.
・ A large flow rate is controlled by pilot-operated diaphragm drive.
・ Downsizing due to large flow rate compatible diaphragm and built-in fitting, weight reduction due to resin body.
·Supports the integration of equipment as it can be mounted on a manifold and air unit CXU.
[Application]
·Ideal for dental equipment, testings, and jigs.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Voltage | Pipe Port Type | Connecting Tube Diameter | Seal Material | Mounting Plate | Mounting Plate | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|
1,035,797 VND | 1 Piece(s) | 9 Day(s) or more | AC100V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
848,300 VND | 1 Piece(s) | 10 Day(s) | DC24V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,127,613 VND | 1 Piece(s) | 7 Day(s) or more | AC100V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
946,763 VND | 1 Piece(s) | 7 Day(s) or more | DC24V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
896,479 VND | 1 Piece(s) | 7 Day(s) or more | DC12V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,161,406 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,079,792 VND | 1 Piece(s) | 10 Day(s) or more | DC24V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,070,865 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,171,289 VND | 1 Piece(s) | 14 Day(s) or more | DC24V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,161,406 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,310,925 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,402,422 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,255,135 VND | 1 Piece(s) | 51 Day(s) or more | DC24V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,243,339 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,346,632 VND | 1 Piece(s) | 7 Day(s) or more | DC24V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,346,632 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ6 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,151,523 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
947,903 VND | 1 Piece(s) | 10 Day(s) | DC24V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,243,020 VND | 1 Piece(s) | 7 Day(s) or more | AC100V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,027,585 VND | 1 Piece(s) | 10 Day(s) | DC24V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
991,466 VND | 1 Piece(s) | 14 Day(s) or more | DC12V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,274,900 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,378,512 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,148,448 VND | 1 Piece(s) | 15 Day(s) or more | DC24V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,184,360 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,287,015 VND | 1 Piece(s) | 15 Day(s) or more | DC24V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,274,900 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,383,613 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,518,149 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,370,542 VND | 1 Piece(s) | 15 Day(s) or more | DC24V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,356,515 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,462,358 VND | 1 Piece(s) | 7 Day(s) or more | DC24V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,419,000 VND | 1 Piece(s) | 14 Day(s) or more | DC12V | One-Touch Couplings | φ8 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,383,613 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,154,743 VND | 1 Piece(s) | 7 Day(s) or more | DC24V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,184,360 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,518,149 VND | 1 Piece(s) | 25 Day(s) or more | AC100V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,287,015 VND | 1 Piece(s) | 11 Day(s) | DC24V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,274,900 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,516,873 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,653,641 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,427,927 VND | 1 Piece(s) | 14 Day(s) or more | DC24V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,427,927 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,516,873 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,650,453 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,792,958 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,645,671 VND | 1 Piece(s) | 15 Day(s) or more | DC24V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,596,893 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,737,168 VND | 1 Piece(s) | 7 Day(s) or more | DC24V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,686,159 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ10 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,542,059 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,252,906 VND | 1 Piece(s) | 7 Day(s) or more | DC24V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,310,925 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,633,556 VND | 1 Piece(s) | 9 Day(s) or more | AC100V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,402,422 VND | 1 Piece(s) | 7 Day(s) or more | DC24V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,628,136 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,769,048 VND | 1 Piece(s) | 15 Day(s) or more | AC100V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,539,190 VND | 1 Piece(s) | 15 Day(s) or more | DC12V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | No (Standard) | - | - | ||
1,628,136 VND | 1 Piece(s) | 15 Day(s) or more | DC24V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - | ||
1,628,136 VND | 1 Piece(s) | 22 Day(s) or more | DC12V | One-Touch Couplings | φ12 | 0: H-NBR, internal exhaust specifications | B: with mounting plate | - | - |
Loading...Tải…
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 2-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard | Number of Solenoids | Single |
Switching Type | 2-position Normally Closed | Status at Power Off | Self-reset(spring return) | Plumbing | Direct piping |
Seal Type | Standard |