(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Centering Lens Holder: For Collimating Lens, Fixed Type

Centering Lens Holder: For Collimating Lens, Fixed Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,363,856VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be used for the construction of optical systems.

 
Part Number
F511C-4.0
F511C-4.5
F511C-4.6
F511C-4.8
F511C-4.9
F511C-5.0
F511C-5.2
F511C-5.3
F511C-5.5
F511C-6.0
F511C-6.3
F511C-6.5
F511C-7.0
F511C-8.0
F511C-8.5
F511C-9.0
F511C-9.5
F511C-9.8
F511C-10.0
F511C-10.4
F511C-10.5
F511C-10.8
F511C-11.0
F511C-11.1
F511C-12.0
F511C-12.5
F511C-12.7
F511C-12.8
F511C-13.0
F511C-13.3
F511C-13.4
F511C-13.5
F511C-13.6
F511C-13.8
F511C-14.0
F511C-14.1
F511C-14.2
F511C-14.3
F511C-14.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Diameter
(φ)

1,805,492 VND

1 Piece(s) 9 Day(s) or more 104.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 104.5

1,805,492 VND

1 Piece(s) 9 Day(s) or more 104.6

1,805,492 VND

1 Piece(s) 9 Day(s) or more 104.8

1,805,492 VND

1 Piece(s) 9 Day(s) or more 104.9

1,805,492 VND

1 Piece(s) 9 Day(s) or more 105.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 105.2

1,805,492 VND

1 Piece(s) 9 Day(s) or more 105.3

1,805,492 VND

1 Piece(s) 9 Day(s) or more 105.5

1,805,492 VND

1 Piece(s) 9 Day(s) or more 106.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 106.3

1,805,492 VND

1 Piece(s) 9 Day(s) or more 106.5

1,805,492 VND

1 Piece(s) 9 Day(s) or more 107.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 108.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 108.5

1,805,492 VND

1 Piece(s) 9 Day(s) or more 109.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 109.5

1,805,492 VND

1 Piece(s) 9 Day(s) or more 109.8

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1010

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1010.4

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1010.5

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1010.8

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1011.0

1,363,856 VND

1 Piece(s) 9 Day(s) or more 1011.1

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1012.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1012.5

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1012.7

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1012.8

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1013.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1013.3

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1013.4

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1013.5

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1013.6

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1013.8

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1014.0

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1014.1

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1014.2

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1014.3

1,805,492 VND

1 Piece(s) 9 Day(s) or more 1014.5

Loading...Tải…

  1. 1