(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision cross movement holder plate type

Precision cross movement holder plate type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,023,032VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A holder with a through hole of ø14 mm that can support and fix various types of adapter, and finely adjust them in the YZ axes and Yzθyθz axes.
· A plate type with good stability. Ideal for experiments with low optical axes.

 
Part Number
F03-2
F03-2E
F03-2ER
F03-2H
F03-2HR
F03-2R
F03-4
F03-4E
F03-4ER
F03-4H
F03-4HR
F03-4R
F04-2
F04-2E
F04-2ER
F04-2H
F04-2HR
F04-2R
F04-4
F04-4E
F04-4ER
F04-4H
F04-4HR
F04-4R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHeight of Holder
(mm)
Fine Movement Method Operation Screw Locations Adjustment axis

13,612,011 VND

1 Piece(s) 8 Day(s) or more 1038.5Micrometer HeadRegularYZ-Axis

13,023,032 VND

1 Piece(s) 8 Day(s) or more 1038.5Feed screw (P=0.25mm)RegularYZ-Axis

13,023,032 VND

1 Piece(s) 8 Day(s) or more 1038.5Feed screw (P=0.25mm)ReversedYZ-Axis

13,612,011 VND

1 Piece(s) 8 Day(s) or more 1038.5Fine Pitch Micrometer Head (P=0.25mm)RegularYZ-Axis

13,612,011 VND

1 Piece(s) 8 Day(s) or more 1038.5Fine Pitch Micrometer Head (P=0.25mm)ReversedYZ-Axis

13,612,011 VND

1 Piece(s) 8 Day(s) or more 1038.5Micrometer HeadReversedYZ-Axis

17,755,318 VND

1 Piece(s) 8 Day(s) or more 1038.5Micrometer HeadRegularY, Z, θy, θz axes

17,166,144 VND

1 Piece(s) 8 Day(s) or more 1038.5Feed screw (P=0.25mm)RegularY, Z, θy, θz axes

17,166,143 VND

1 Piece(s) 9 Day(s) or more 1038.5Feed screw (P=0.25mm)ReversedY, Z, θy, θz axes

17,755,318 VND

1 Piece(s) 8 Day(s) or more 1038.5Fine Pitch Micrometer Head (P=0.25mm)RegularY, Z, θy, θz axes

17,755,318 VND

1 Piece(s) 8 Day(s) or more 1038.5Fine Pitch Micrometer Head (P=0.25mm)ReversedY, Z, θy, θz axes

17,755,318 VND

1 Piece(s) 8 Day(s) or more 1038.5Micrometer HeadReversedY, Z, θy, θz axes

14,515,544 VND

1 Piece(s) 9 Day(s) or more 1046Micrometer HeadRegularYZ-Axis

13,926,565 VND

1 Piece(s) 9 Day(s) or more 1046Feed screw (P=0.25mm)RegularYZ-Axis

13,926,565 VND

1 Piece(s) 9 Day(s) or more 1046Feed screw (P=0.25mm)ReversedYZ-Axis

14,515,544 VND

1 Piece(s) 9 Day(s) or more 1046Fine Pitch Micrometer Head (P=0.25mm)RegularYZ-Axis

14,515,544 VND

1 Piece(s) 9 Day(s) or more 1046Fine Pitch Micrometer Head (P=0.25mm)ReversedYZ-Axis

14,515,544 VND

1 Piece(s) 9 Day(s) or more 1046Micrometer HeadReversedYZ-Axis

18,648,820 VND

1 Piece(s) 8 Day(s) or more 1046Micrometer HeadRegularY, Z, θy, θz axes

18,059,840 VND

1 Piece(s) 8 Day(s) or more 1046Feed screw (P=0.25mm)RegularY, Z, θy, θz axes

18,059,840 VND

1 Piece(s) 8 Day(s) or more 1046Feed screw (P=0.25mm)ReversedY, Z, θy, θz axes

18,648,820 VND

1 Piece(s) 8 Day(s) or more 1046Fine Pitch Micrometer Head (P=0.25mm)RegularY, Z, θy, θz axes

18,648,820 VND

1 Piece(s) 8 Day(s) or more 1046Fine Pitch Micrometer Head (P=0.25mm)ReversedY, Z, θy, θz axes

18,648,820 VND

1 Piece(s) 8 Day(s) or more 1046Micrometer HeadReversedY, Z, θy, θz axes

Loading...Tải…

  1. 1