(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Up/Down fine movement rod stand

Up/Down fine movement rod stand
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,992,694VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rod stand capable of upward and downward micro movements.
· After fixing the rod with the rod fixing knob, the rod can be moved upward and downward in fine increments by rotating the knurled adjustment knob.
· After adjusting, fix using the vertical fixing clamps.
· The range for micro movements is 10 mm.

 
Part Number
A36-1
A36-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Rod Dia.
(φ)

2,992,694 VND

1 Piece(s) 4 Day(s) or more 1012

3,292,102 VND

1 Piece(s) 4 Day(s) or more 1020

Loading...Tải…

  1. 1