(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adapter for lens

Adapter for lens
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,214,546VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adapter for lenses with an outer diameter of ø10 mm, ø12.7 mm, ø15 mm, ø20 mm, and ø25.4 mm. Used by attaching to various types o cross motion holder.

[Features]
· Used by attaching to various types of cross motion holder. Various types of single lens.
· Lens attachment and detachment is carried out using a threaded ring system.
Note: Includes threaded rings and resin rings.
Note: A ring wrench for tightening threaded rings.

 
Part Number
F510A-10
F510A-12.7
F510A-15
F510A-20
F510A-25.4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSEffective Diameter
(φ)
Applicable Element Diameter
(φ)

1,214,546 VND

1 Piece(s) 9 Day(s) or more 10710

1,214,546 VND

1 Piece(s) 9 Day(s) or more 109.512.7

1,214,546 VND

1 Piece(s) 9 Day(s) or more 101215

1,214,546 VND

1 Piece(s) 9 Day(s) or more 101720

1,214,546 VND

1 Piece(s) 4 Day(s) or more 1022.525.4

Loading...Tải…

  1. 1