(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Ring

Screw Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      252,135VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A threaded ring for fixing lenses and mirrors. Note that even when the diameters are the same, the shapes can differ depending on the product. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
F98-1
F98-2
F98-3
F98-4
F98-6
F98-8
F98-9
F98-10
F98-11
F98-12
F98-13
F98-14
F98-15
F98-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Screw Dimension
(M)

266,606 VND

1 Piece(s) 4 Day(s) or more 10M11 P0.5

266,606 VND

1 Piece(s) 4 Day(s) or more 10M13.5 P0.5

266,606 VND

1 Piece(s) 4 Day(s) or more 10M16 P0.5

266,606 VND

1 Piece(s) 4 Day(s) or more 10M21 P0.5

263,816 VND

1 Piece(s) 4 Day(s) or more 10M26.5 P0.5

431,420 VND

1 Piece(s) 8 Day(s) or more 10M36 P0.75

431,420 VND

1 Piece(s) 8 Day(s) or more 10M39 P0.75

440,711 VND

1 Piece(s) 4 Day(s) or more 10M41 P0.75

440,711 VND

1 Piece(s) 4 Day(s) or more 10M51 P0.75

477,241 VND

1 Piece(s) 8 Day(s) or more 10M52 P0.75

477,241 VND

1 Piece(s) 4 Day(s) or more 10M61 P0.75

563,382 VND

1 Piece(s) 8 Day(s) or more 10M77.5 P0.75

565,568 VND

1 Piece(s) 8 Day(s) or more 10M81 P0.75

252,135 VND

1 Piece(s) 4 Day(s) or more 10M31.5 P0.5

Loading...Tải…

  1. 1