(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
This product offers an excellent vibration-resistant effect. In addition to vibration-resistant applications, it can be used in a wide range of fields including vibration-free and actuator applications.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Height Adjusting Handle | Main Body Height h (mm) | Properties | Number of Steps (Stage) | Existence of Plate | Effective Pressure Area (cm2) | Option | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
284,653 VND | 1 Piece(s) | 20 Day(s) or more | 10 | - | - | - | - | - | - | - | - | One-touch elbow fittings (optional) | ||
261,548 VND | 1 Piece(s) | 11 Day(s) or more | 10 | - | - | - | - | - | - | - | - | One-Touch Fittings (Optional) | ||
4,495,435 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other Type] Air-shape | No | 41 | Standard / Performance of Vibration Proofing | 1 | No | 48 | No | Air spring main body | ||
5,004,742 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other Type] Air-shape | No | 50 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Upper Piping) | 48 | No | Air spring main body | ||
5,851,423 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other Type] Air-shape | No | 61.5 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 48 | No | Air spring main body | ||
5,319,297 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other Type] Air-shape | No | 62 | Standard / Performance of Vibration Proofing | 1 | No | 96 | No | Air spring main body | ||
8,633,628 VND | 1 Piece(s) | 14 Day(s) or more | 10 | [Other Type] Air-shape | No | 87 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 96 | No | Air spring main body | ||
6,737,842 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other Type] Air-shape | No | 120 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Upper Piping) | 158 | No | Air spring main body | ||
9,142,935 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 158 | No | Air spring main body | ||
6,615,876 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 102 | Standard / Performance of Vibration Proofing | 1 | No | 196 | No | Air spring main body | ||
7,598,883 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other Type] Air-shape | No | 120 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Upper Piping) | 196 | No | Air spring main body | ||
9,846,995 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 196 | No | Air spring main body | ||
7,796,783 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 102 | Standard / Performance of Vibration Proofing | 1 | No | 260 | No | Air spring main body | ||
29,085,382 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 134 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 260 | With Upper and Lower Limit Stoppers and Leveling Valve | Air spring main body | ||
22,385,114 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 260 | With lower limit stopper and leveling valve | Air spring main body | ||
9,014,084 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other Type] Air-shape | No | 120 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Upper Piping) | 260 | No | Air spring main body | ||
16,508,313 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 260 | With Lower Limit Stopper | Air spring main body | ||
23,325,237 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 134 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 260 | With Upper and Lower Limit Stoppers | Air spring main body | ||
11,335,965 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 260 | No | Air spring main body | ||
10,822,330 VND | 1 Piece(s) | 35 Day(s) or more | 10 | [Other Type] Air-shape | No | 102 | Standard / Performance of Vibration Proofing | 1 | No | 470 | No | Air spring main body | ||
34,021,273 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 134 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 470 | With Upper and Lower Limit Stoppers and Leveling Valve | Air spring main body | ||
25,834,001 VND | 1 Piece(s) | 14 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 470 | With lower limit stopper and leveling valve | Air spring main body | ||
12,551,299 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 120 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Upper Piping) | 470 | No | Air spring main body | ||
19,720,744 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 470 | With Lower Limit Stopper | Air spring main body | ||
15,802,680 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 470 | No | Air spring main body | ||
13,063,360 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 102 | Standard / Performance of Vibration Proofing | 1 | No | 750 | No | Air spring main body | ||
29,556,526 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 750 | With lower limit stopper and leveling valve | Air spring main body | ||
15,303,996 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 120 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Upper Piping) | 750 | No | Air spring main body | ||
23,600,447 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 750 | With Lower Limit Stopper | Air spring main body | ||
35,118,772 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 134 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 750 | With Upper and Lower Limit Stoppers | Air spring main body | ||
17,997,283 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 750 | No | Air spring main body | ||
15,617,763 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 102 | Standard / Performance of Vibration Proofing | 1 | No | 1070 | No | Air spring main body | ||
27,361,922 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 127 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Horizontal Piping) | 1070 | No | Air spring main body | ||
20,334,508 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 102 | Standard / Performance of Vibration Proofing | 1 | No | 1570 | No | Air spring main body | ||
27,959,950 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 126 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Upper Piping) | 1570 | No | Air spring main body | ||
24,816,174 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 102 | Standard / Performance of Vibration Proofing | 1 | No | 2030 | No | Air spring main body | ||
33,816,292 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 126 | Standard / Performance of Vibration Proofing | 1 | With Mounting Plate (Upper Piping) | 2030 | No | Air spring main body | ||
7,927,480 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 117 | Standard / Performance of Vibration Proofing | 2 | No | 97 | No | Air spring main body | ||
10,646,908 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 142 | Standard / Performance of Vibration Proofing | 2 | With Mounting Plate (Horizontal Piping) | 97 | No | Air spring main body | ||
9,724,578 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 182 | Standard / Performance of Vibration Proofing | 2 | No | 168 | No | Air spring main body | ||
13,315,660 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 207 | Standard / Performance of Vibration Proofing | 2 | With Mounting Plate (Horizontal Piping) | 168 | No | Air spring main body | ||
10,986,446 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 182 | Standard / Performance of Vibration Proofing | 2 | No | 258 | No | Air spring main body | ||
15,107,301 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 207 | Standard / Performance of Vibration Proofing | 2 | With Mounting Plate (Horizontal Piping) | 258 | No | Air spring main body | ||
23,606,295 VND | 1 Piece(s) | 11 Day(s) or more | 10 | [Other Type] Air-shape | No | 182 | Standard / Performance of Vibration Proofing | 2 | No | 1030 | No | Air spring main body | ||
14,390,798 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 262 | Standard | 3 | No | 268 | No | Air spring main body | ||
15,001,656 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 280 | Standard | 3 | With Mounting Plate (Upper Piping) | 268 | No | Air spring main body | ||
19,032,852 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other Type] Air-shape | No | 287 | Standard | 3 | With Mounting Plate (Horizontal Piping) | 268 | No | Air spring main body |
Part Number |