(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Span Box (SB0, SB1) Mount Bracket

Span Box (SB0, SB1) Mount Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,209,900VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated mounting bracket for span box SB1 series. Common to all model numbers.

[Features]
· Span box uses special resin (material "S") that has even greater abrasion-resistance and durability that iron in its chain guide.
· Maintenance-free and always automatically maintains the appropriate tension, which improves chain drive performance and life

 
Part Number
SB1-BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,209,900 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part SB1-BL in the Span Box (SB0, SB1) Mount Bracket series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SB1-BL trong chuỗi Span Box (SB0, SB1) Mount Bracket.