(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

ABS Plates

ABS Plates
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,220,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ABS is a low cost thermoplastic material with outstanding impact . It is an excellent choice for machine housings, retail store fixtures, and point-of-purchase displays when impact resistance or durability is required.

[FEATURES]            ABS is a low cost thermoplastic material with outstanding impact

[APPEARANCE]     The key characteristics of ABS boards are generally the following: excellent impact strength, easy processing, moisture and creep resistance, excellent wear resistance and excellent electrical properties.
                                Natural color tone vary per production lot. Color becomes darker due to oxidation over time. However, it does not affect properties

[MACHINABILITY] Good machinability

[APPLICATION]    It is an excellent choice for machine housings, retail store fixtures, and point-of-purchase displays when impact resistance or durability is required.

NOTICE: - Others material : PET, PEEK, PMMA,bakelite,POM, acrylic(mica)..., size, color.. Can make as requirement.
                 We also can suply others materials : aluminum plate, aluminum rod

CONTACT TO US : - Email:  PBD@misumi.com.vn
                                  Mobile.Zalo: 0356 068 988  
Part Number
ABS-YL-2000-1250-8
ABS-YL-2000-1250-15
ABS-YL-2000-1250-20
ABS-YL-2000-1250-25
ABS-YL-2000-1250-30
ABS-YL-2000-1250-40
ABS-YL-2000-1250-50
ABS-YL-2000-1250-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlate Thickness, T Dimension
(mm)

4,220,000 VND

1 Piece(s) 7 Day(s) 8

8,070,000 VND

1 Piece(s) 7 Day(s) 15

10,635,000 VND

1 Piece(s) 7 Day(s) 20

13,200,000 VND

1 Piece(s) 7 Day(s) 25

15,950,000 VND

1 Piece(s) 7 Day(s) 30

21,085,000 VND

1 Piece(s) 7 Day(s) 40

26,400,000 VND

1 Piece(s) 7 Day(s) 50

37,035,000 VND

1 Piece(s) 7 Day(s) 70

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ABS Grade Standard Color Yellow
Hole Machining No Drilling Alteration Finishing Method Circular Saw Cutting Length, A Dimension(mm) 2000
Width, B Dimension(mm) 1250

Frequently asked question (FAQ)FAQ

Question:Question: Do Misumi have cutting service for this item?
Answer:Answer: Yes. We supply cutting service by circular and CNC cutting. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: If I need other size, color, thickness, is it OK for quotation?
Answer:Answer: Yes, We have many type of dimension and thickness.Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: How about leadtime?
Answer:Answer: For stock items can be shipped in same day. For make to order items, it takes 1~7 days base on quantity and dimension. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: How much for shipping cost?
Answer:Answer: Misumi always free shipping. Don't worry for shipping fee.
Question:Question: What is country of origin?
Answer:Answer: We have product from China, Korea, Japan. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988 for details,.

Check other FAQ (2 items) HideĐóng.