(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GPPB-H-9-0.8-1000-Y |
GPPB-H-15-0.8-1000-B |
GPPB-H-15-0.8-1000-BK |
GPPB-H-15-0.8-1000-Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) |
Color | Tensile Strength (Kg) |
Weight (g) |
---|---|---|---|---|---|---|---|---|
264,789 VND 126,754 VND |
1 Piece(s) | Same day | 9 | Yellow | 90 | 4070 | ||
336,827 VND 169,188 VND |
1 Piece(s) | Same day | 15 | Blue | 150 | 5270 | ||
319,304 VND 156,459 VND |
1 Piece(s) | Same day | 15 | Black | 150 | 5470 | ||
336,827 VND 169,188 VND |
1 Piece(s) | Same day | 15 | Yellow | 150 | 5270 |
Part Number |
---|
[Features]
• 100% from virgin grade material and recyclable
• Higher Quality control from Japan technical and machinery support
• Light weight band but remain strap performance and price competitive.
• Low elongation and greater holding force.
• Greater breaking strength
• Low maintenance on strapping machine
[Applications]
Suitable used for the unitisation and bundling of goods with manual hand sealer.
Use for Hand packing machines or semi-automatic packing machines.
Part Number |
---|
GPPB-H-9-0.8-1000-Y |
GPPB-H-15-0.8-1000-B |
GPPB-H-15-0.8-1000-BK |
GPPB-H-15-0.8-1000-Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) |
Color | Tensile Strength (Kg) |
Weight (g) |
---|---|---|---|---|---|---|---|---|
264,789 VND 126,754 VND |
1 Piece(s) | Same day | 9 | Yellow | 90 | 4070 | ||
336,827 VND 169,188 VND |
1 Piece(s) | Same day | 15 | Blue | 150 | 5270 | ||
319,304 VND 156,459 VND |
1 Piece(s) | Same day | 15 | Black | 150 | 5470 | ||
336,827 VND 169,188 VND |
1 Piece(s) | Same day | 15 | Yellow | 150 | 5270 |
Part Number |
---|
Loading...Tải…
*Image for advertisement only
15 mm x 0.8 mm x 500 m
15 mm x 0.8 mm x 1000 m
Brand : MISUMI
Part Number | Product Name | Color | Thickness | Width | Length | Weight |
---|---|---|---|---|---|---|
GPPB-H-15-0.8-500-Y | PP BAND,W15XT0.8XL500,YELLOW | Yellow | 0.8 mm | 15 mm | 500 m | 3370 g |
GPPB-H-15-0.8-500-B | PP BAND,W15XT0.8XL500,BLUE | Blue | 0.8 mm | 15 mm | 500 m | 3370 g |
GPPB-H-15-0.8-500-BK | PP BAND,W15XT0.8XL500,BLACK | Black | 0.8 mm | 15 mm | 500 m | 3470 g |
GPPB-H-15-0.8-1000-Y | PP BAND,W15XT0.8XL1000,YELLOW | Yellow | 0.8 mm | 15 mm | 1000 m | 5270 g |
GPPB-H-15-0.8-1000-B | PP BAND,W15XT0.8XL1000,BLUE | Blue | 0.8 mm | 15 mm | 1000 m | 5270 g |
GPPB-H-15-0.8-1000-WH | PP BAND,W15XT0.8XL1000,WHITE | White | 0.8 mm | 15 mm | 1000 m | 5270 g |
GPPB-H-15-0.8-1000-BK | PP BAND,W15XT0.8XL1000,BLACK | Black | 0.8 mm | 15 mm | 1000 m | 5470 g |
Part Number | GPPB-H-15-0.8-500-Y |
---|---|
Product Type | Semi Auto / Hand Grade |
Width (mm) | 15 mm |
Length (m) | 500 m |
Thickness (mm) | 0.8 mm |
Tensile strenght (kN) | 200 |
Color | Yellow |
Weight (g) | 3370 g |
Material | PP (Polypropylene) |
Part Number | GPPB-H-15-0.8-500-B |
Product Type | Semi Auto / Hand Grade |
Width (mm) | 15 mm |
Length (m) | 500 m |
Thickness (mm) | 0.8 mm |
Tensile strenght (kN) | 200 |
Color | Blue |
Weight (g) | 3370 g |
Material | PP (Polypropylene) |
Part Number | GPPB-H-15-0.8-500-BK |
Product Type | Semi Auto / Hand Grade |
Width (mm) | 15 mm |
Length (m) | 500 m |
Thickness (mm) | 0.8 mm |
Tensile strenght (kN) | 200 |
Color | Black |
Weight (g) | 3470 g |
Material | PP (Polypropylene) |
Part Number | GPPB-H-15-0.8-1000-Y |
---|---|
Product Type | Semi Auto / Hand Grade |
Width (mm) | 15 mm |
Length (m) | 500 m |
Thickness (mm) | 0.8 mm |
Tensile strenght (kN) | 150 |
Color | Yellow |
Weight (g) | 5270 g |
Material | PP (Polypropylene) |
Part Number | GPPB-H-15-0.8-1000-B |
Product Type | Semi Auto / Hand Grade |
Width (mm) | 15 mm |
Length (m) | 500 m |
Thickness (mm) | 0.8 mm |
Tensile strenght (kN) | 150 |
Color | Blue |
Weight (g) | 5270 g |
Material | PP (Polypropylene) |
Part Number | GPPB-H-15-0.8-1000-BK |
Product Type | Semi Auto / Hand Grade |
Width (mm) | 15 mm |
Length (m) | 500 m |
Thickness (mm) | 0.8 mm |
Tensile strenght (kN) | 150 |
Color | Black |
Weight (g) | 5470 g |
Material | PP (Polypropylene) |
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy